Knowledge Search
Download document () of 20

BRHH3100

Eaton BR thermal magnetic circuit breaker,Type BR 1-Inch plug-on circuit breaker,100 A,42 kAIC,Three-pole,240V,BRH,Common breaker trip,#4-1/0 AWG Cu/Al,BRH,Type BR Loadcenters

General specifications

Product Name
Eaton BR thermal magnetic circuit breaker
Catalog Number
BRHH3100
UPC
786676003100
Product Length/Depth
3 in
Product Height
3 in
Product Width
3 in
Product Weight
2 lb
Warranty
Limited lifetime residential, 1 year commercial
Compliances
Federal Specifications Classification W-C376
Certifications
UL 490
Catalog Notes
10-150A. single-, two- and three-pole, selected amperageavailable in switching duty, HACR, shunt trip and high magnetic setting

Product specifications

Used with
Type BR Loadcenters
Amperage Rating
100 A
Voltage rating
240 V - 240 V
Trip Type
Common breaker trip
Circuit breaker type
BR
Mounting Method
Plug-on
Interrupt rating
42 kAIC
Main circuit breaker
BRH
Wire size
#4-1/0 AWG Cu/Al
Number of poles
Three-pole
Type
Type BR 1-Inch plug-on circuit breaker

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical Support Information

Questions before you buy, or on
a product you already own?
877-386-2273, Opt 2, Opt 2, Opt 1
TRC@eaton.com