Knowledge Search
Download document () of 20

BRHN120AF

Eaton BR AFCI circuit breaker, AFCI Combination circuit breaker, 20 A, 22 kAIC, Single-pole, 120 V, BR, Plug-on, #14-8 AWG Cu/Al, Type BR Loadcenters, Pigtail neutral

General specifications

Product Name
Eaton BR AFCI circuit breaker
Catalog Number
BRHN120AF
UPC
786689041083
Product Length/Depth
6 in
Product Height
1.25 in
Product Width
3.5 in
Product Weight
0.45 lb
Certifications
UL Listed

Product specifications

Used with
Type BR Loadcenters
Amperage Rating
20 A
Voltage rating
120 V
Neutral
Pigtail neutral
Interrupt rating
22 kAIC
Main circuit breaker
BR
Connection
Plug-on
Wire size
#14-8 AWG Cu/Al
Number of poles
Single-pole
Type
AFCI Combination circuit breaker

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical Support Information

Questions before you buy, or on
a product you already own?
877-386-2273, Opt 2, Opt 2, Opt 1
TRC@eaton.com