Knowledge Search
Download document () of 20

BRHX280

Eaton BR thermal magnetic circuit breaker,Quicklag Type BRHX circuit breaker,80 A,22kAIC,Two-pole,120/240V,BRHX,Non-interchangeable,80,Plug-on,BRHX

General specifications

Product Name
Eaton BR thermal magnetic circuit breaker
Catalog Number
BRHX280
UPC
786689041700
Product Length/Depth
3.25 in
Product Height
2 in
Product Width
3 in
Product Weight
0.9 lb
Warranty
1 year
Certifications
Contact Manufacturer

Product specifications

Amperage Rating
80
Voltage rating
120/240 V
Trip Type
Non-interchangeable
Circuit breaker type
BR
Mounting Method
Plug-on
Interrupt rating
22 kAIC
Main circuit breaker
BR
Connection
Plug-on
Number of poles
Two-pole
Trip rating
80
Type
Quicklag Type BRHX circuit breaker

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical Support Information

Questions before you buy, or on
a product you already own?
877-386-2273, Opt 2, Opt 2, Opt 1
TRC@eaton.com