Knowledge Search
Download document () of 20

BRL215AF

Eaton BR AFCI circuit breaker, FIRE-GUARD AFCI Circuit Breaker, 15 A, 10 kAIC, Two-pole, 120 V,120/240 V, BR, Common trip, #14-4 AWG Cu/Al, Type BR Loadcenters

General specifications

Product Name
Eaton BR AFCI circuit breaker
Catalog Number
BRL215AF
UPC
786685232324
Product Length/Depth
6 in
Product Height
3 in
Product Width
4.5 in
Product Weight
1.45 lb
Warranty
10 year
Compliances
Federal Specifications Classification W-C375
Certifications
UL 1699
Catalog Notes
Common trip refers to two-pole 240V load application sourced by 120/240V, Independent trip refers to two-pole multi-wire, home run or shared neutral circuits.

Product specifications

Used with
Type BR Loadcenters
Amperage Rating
15 A
Voltage rating
120/240 V
Trip Type
Common trip
Interrupt rating
10 kAIC
Main circuit breaker
BR
Wire size
#14-4 AWG Cu/Al
Number of poles
Two-pole
Type
FIRE-GUARD AFCI Circuit Breaker
Special features
Arc fault

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical Support Information

Questions before you buy, or on
a product you already own?
877-386-2273, Opt 2, Opt 2, Opt 1
TRC@eaton.com