Knowledge Search
Download document () of 20

BRLW

Eaton Handle Lockoff,Handle lockoff for type BR circuit breakers and single-pole of type BD duplex or one independent outside pole of type BQ/BQC quadplex circuit breakers,Quantity: 10,For single-,two-three-pole BR and BD circuit breakers

General specifications

Product Name
Eaton BR handle lockoff
Catalog Number
BRLW
UPC
786676000499
Product Length/Depth
2 in
Product Height
0.5 in
Product Width
0.5 in
Product Weight
0.1 lb
Warranty
10 year
Certifications
UL Listed
Catalog Notes
Lock in on or off position

Product specifications

Type
Handle lockoff
Used with
For single-,two-three-pole BR and BD circuit breakers
Quantity
10

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.