Knowledge Search
Download document () of 20

BRN120EP

Eaton BR GFCI circuit breaker,Ground fault equipment protector,20 A,10 kAIC,Single-pole,120/240 V,BRN,Trip-to-center,Plug-on,#14-8 AWG,Ground fault circuit interrupter,Equipment Protection

General specifications

Product Name
Eaton BR GFCI circuit breaker
Catalog Number
BRN120EP
UPC
786689031329
Product Length/Depth
4 in
Product Height
1 in
Product Width
3.5 in
Product Weight
0.45 lb
Certifications
Contact Manufacturer

Product specifications

Amperage Rating
20 A
Voltage rating
120/240 V
Trip Type
Trip-to-center
Circuit protection
Ground fault circuit interrupter
Indicators
Equipment protection
Mounting Method
Plug-on
Interrupt rating
10 kAIC
Main circuit breaker
BRN
Connection
Plug-on
Wire size
#14-8 AWG
Number of poles
Single-pole
Trip rating
20 A
Type
Ground fault equipment protector

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical Support Information

Questions before you buy, or on
a product you already own?
877-386-2273, Opt 2, Opt 2, Opt 1
TRC@eaton.com