Knowledge Search
Download document () of 20

BRP08B200RF

Feed through lugs,Plug-on neutral main circuit breaker loadcenter,200A,X4,Aluminum,Cover included,NEMA 3R,Metallic,25 kAIC,BR,16 circuits,Single pole,8 spaces,Three-wire,Single-phase,Feed-through lugs,Combination,NEMA 3R,Type BR 1-inch brea

General specifications

Product Name
Eaton BR main breaker loadcenter
Catalog Number
BRP08B200RF
UPC
786689059101
Product Length/Depth
25 in
Product Height
5.5 in
Product Width
14.31 in
Product Weight
18 lb
Warranty
10 year
Certifications
UL 50
UL 67

Product specifications

Special features
Feed through lugs
Type
Plug-on neutral main circuit breaker loadcenter
Amperage Rating
200 A
Bus material
Aluminum
Cover
Cover included
Main circuit breaker
CSR
Number of circuits
16
Number of poles
Single-pole
Number of spaces
8
Phase
Single-phase
Accessories
Feed-through lugs
Mounting
Combination
Used with
Type BR 1-inch breakers
Voltage rating
120/240 V
Box size
X4
Enclosure
NEMA 3R
Enclosure material
Metallic
Interrupt rating
25 kAIC
Number of wires
3
NEMA rating
NEMA 3R

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.