Knowledge Search
Download document () of 20

BRP115DF

Eaton BR arc fault / ground fault circuit breaker, BR dual, PON 1P, 15 A, 10KAIC, UL only

General specifications

Product Name
Eaton BR arc fault / ground fault circuit breaker
Catalog Number
BRP115DF
UPC
786670009191
Product Length/Depth
2.9 in
Product Height
0.9 in
Product Width
2.9 in
Product Weight
0.4 lb
Certifications
UL Listed

Product specifications

Amperage Rating
15 A
Circuit breaker type
BR
Interrupt rating
10 kAIC
Number of poles
Single-pole
Type
Arc Fault / Ground Fault Circuit Breakers
Special features
CIRCUIT BREAKER

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical Support Information

Questions before you buy, or on
a product you already own?
877-386-2273, Opt 2, Opt 2, Opt 1
TRC@eaton.com