Knowledge Search
Download document () of 20

BRP12B100

Eaton BR main breaker loadcenter, Plug-on neutral main circuit breaker loadcenter, 100 A, X1, Aluminum, Cover included, NEMA 1, Metallic, 10kAIC, BR2100, 24 circuits, Single pole, 12 spaces, Two hots, a neutral, and a ground, Single-phase

General specifications

Product Name
Eaton BR main breaker loadcenter
Catalog Number
BRP12B100
UPC
786689052935
Product Length/Depth
18.75 in
Product Height
3.88 in
Product Width
14.31 in
Product Weight
18.5 lb
Warranty
10 year
Certifications
UL 50
UL 67

Product specifications

Type
Plug-on neutral main circuit breaker loadcenter
Amperage Rating
100 A
Bus material
Aluminum
Cover
Cover included
Main circuit breaker
BR2100
Number of circuits
24
Number of poles
Single-pole
Number of spaces
12
Phase
Single-phase
Wire size
#6-1/0 AWG Cu/Al
Mounting
Combination
Used with
Type BR 1-inch breakers
Voltage rating
120/240 V
Box size
X1
Enclosure
NEMA 1
Enclosure material
Metallic
Interrupt rating
10 kAIC
Number of wires
Two hots, neutral and ground
NEMA rating
NEMA 1
Quantity
1

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.