Knowledge Search
Download document () of 20

BRP12L125G

Eaton Eaton BR main lug loadcenter, Ground bar, Main lug only, 125 A, X0, Aluminum, NEMA 1, Metallic, 10kAIC, BR2125, Surface, flush, 24 Circuits, Twenty-four pole, 12 Spaces, Two hots, a neutral, and a ground, Single-phase, 120/240V

General specifications

Product Name
Eaton BR main lug loadcenter
Catalog Number
BRP12L125G
UPC
786689053000
Product Length/Depth
16.75 in
Product Height
3.88 in
Product Width
14.31 in
Product Weight
16.1 lb
Warranty
10 year
Certifications
UL 67
UL 50

Product specifications

Type
MLO
Amperage Rating
125 A
Bus material
Aluminum
Cover
Cover included
Main circuit breaker
BR2125
Mounting
Surface, flush
Number of circuits
24
Number of poles
Single-pole
Number of spaces
12
Phase
Single-phase
Used with
Type BR 1-inch breakers
Voltage rating
120/240V
Wire size
#6-2/0 AWG Cu/Al
Box size
X0
Enclosure
NEMA 1
Enclosure material
Metallic
Interrupt rating
10 kAIC
NEMA rating
NEMA 1
Number of wires
Two hots, neutral and ground

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.