Knowledge Search
Download document () of 20

BRP12NC125R

Eaton BR convertible loadcenter, Converible,125A,X1,Copper,Cover included,NEMA 3R,Metallic,10 kAIC,BR,Combination,24 Circuits,Single-pole,12 Spaces,Three-wire,Single-phase,Type BR 1-inch breakers,120/240 V

General specifications

Product Name
Eaton BR convertible loadcenter
Catalog Number
BRP12NC125R
UPC
786689059217
Product Length/Depth
3.88 in
Product Height
5.7 in
Product Width
14.31 in
Product Weight
15 lb
Warranty
10 year
Certifications
UL 67
UL 50

Product specifications

Type
Converible
Amperage Rating
125 A
Bus material
Copper
Cover
Cover included
Main circuit breaker
BR
Mounting
Combination
Number of circuits
24
Number of poles
Single-pole
Number of spaces
12
Phase
Single-phase
Used with
Type BR 1-inch breakers
Voltage rating
120/240 V
Box size
X1
Enclosure
NEMA 3R
Enclosure material
Metallic
Interrupt rating
10 kAIC
Number of wires
3

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.