Knowledge Search
Download document () of 20

BRP20L200G

Eaton Eaton Type BR 1-inch PON loadcenter, 200 A, MLO, 20 spaces, w/ ground bar

General specifications

Product Name
Eaton BR main lug loadcenter
Catalog Number
BRP20L200G
UPC
786689053277
Product Length/Depth
23 in
Product Height
3.88 in
Product Width
14.31 in
Product Weight
21 lb
Warranty
10 year
Certifications
UL 50
UL 67

Product specifications

Type
MLO
Amperage Rating
200 A
Bus material
Aluminum
Cover
Cover included
Number of circuits
40
Number of poles
Single-pole
Number of spaces
20
Phase
Single-phase
Used with
Type BR 1-inch breakers
Voltage rating
120/240V
Box size
X3
Enclosure
NEMA 1
Enclosure material
Metallic
Interrupt rating
10 kAIC
NEMA rating
NEMA 1
Number of wires
Two hots, neutral and ground

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.