Knowledge Search
Download document () of 20

BRP20L200GW

Plug-on neutral main circuit breaker loadcenter,200A,Cover included,White,Combination,Type BR 1-inch breakers

General specifications

Product Name
Eaton BR main lug loadcenter
Catalog Number
BRP20L200GW
UPC
786689242534
Product Length/Depth
23 in
Product Height
3.88 in
Product Width
14.31 in
Product Weight
21 lb
Certifications
UL 50
UL 67

Product specifications

Type
Plug-on neutral main circuit breaker loadcenter
Amperage Rating
200 A
Bus material
Copper
Cover
Cover included
Number of circuits
40
Number of poles
Single-pole
Number of spaces
20
Phase
Single-phase
Enclosure color
White
Mounting
Combination
Used with
Type BR 1-inch breakers
Enclosure
NEMA 1
Enclosure material
Metallic
Interrupt rating
22 kAIC

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.