Knowledge Search
Download document () of 20

BRP30B100V25

Value pack,Plug-on neutral main circuit breaker loadcenter,100A,X5,Aluminum,Cover included,NEMA 1,Metallic,10 kAIC,BR,60 circuits,30 spaces,Three-wire,Single-phase,#4-1/0 AWG Cu/Al,Combination,Type BR 1-inch breakers,120/240V

General specifications

Product Name
Eaton BR main breaker loadcenter
Catalog Number
BRP30B100V25
UPC
786689058234
Product Length/Depth
29.12 in
Product Height
3.88 in
Product Width
14.31 in
Product Weight
27 lb
Warranty
10 year
Certifications
UL 67
UL 50

Product specifications

Special features
Value pack
Type
Plug-on neutral main circuit breaker loadcenter
Amperage Rating
100 A
Bus material
Aluminum
Cover
Cover included
Main circuit breaker
BR
Number of circuits
60
Number of poles
Single-pole
Number of spaces
30
Phase
Single-phase
Wire size
#4-1/0 AWG Cu/Al
Mounting
Combination
Used with
Type BR 1-inch breakers
Voltage rating
120/240 V
Box size
X5
Enclosure
NEMA 1
Enclosure material
Metallic
Interrupt rating
10 kAIC
Number of wires
3

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.