Knowledge Search
Download document () of 20

BRP30B125GW

Plug-on neutral main circuit breaker loadcenter,125A,X5,Aluminum,Cover included,NEMA 1,Metallic,10kAIC,BR2125,60 circuits,Single pole,30 spaces,Two hots, a neutral, and a ground,Single-phase,White,Combination,NEMA 1,1,Type BR 1-inch breaker

General specifications

Product Name
Eaton BR main breaker loadcenter
Catalog Number
BRP30B125GW
UPC
786689242336
Product Length/Depth
29 in
Product Height
3.88 in
Product Width
14.31 in
Product Weight
26.6 lb
Certifications
UL 50
UL 67

Product specifications

Type
Plug-on neutral main circuit breaker loadcenter
Amperage Rating
125 A
Bus material
Aluminum
Cover
Cover included
Main circuit breaker
BR2125
Number of circuits
60
Number of poles
Single-pole
Number of spaces
30
Phase
Single-phase
Enclosure color
White
Mounting
Combination
Used with
Type BR 1-inch breakers
Box size
X5
Enclosure
NEMA 1
Enclosure material
Metallic
Interrupt rating
10 kAIC
Number of wires
Two hots, neutral and ground
NEMA rating
NEMA 1
Quantity
1

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.