Knowledge Search
Download document () of 20

BRP30B200

Eaton BR main breaker loadcenter, includes BREQS125 hold-down screw, Plug-on neutral main circuit breaker loadcenter, 200 A, X6, Aluminum, Cover included, NEMA 1, Metallic, 25 kAIC, CSR2200, 60 circuits, Single pole, 30 spaces

General specifications

Product Name
Eaton BR main breaker loadcenter
Catalog Number
BRP30B200
UPC
786689044060
Product Length/Depth
34.12 in
Product Height
3.88 in
Product Width
14.31 in
Product Weight
31.1 lb
Warranty
10 year
Certifications
UL 50
UL 67

Product specifications

Special features
Ground bar, includes BREQS125 hold-down screw
Type
Plug-on neutral main circuit breaker loadcenter
Amperage Rating
200 A
Bus material
Aluminum
Cover
Cover included
Main circuit breaker
CSR2200
Number of circuits
60
Number of poles
Single-pole
Number of spaces
30
Phase
Single-phase
Mounting
Combination
Used with
Type BR 1-inch breakers
Voltage rating
120/240 V
Box size
X6
Enclosure
NEMA 1
Enclosure material
Metallic
Interrupt rating
25 kAIC
Number of wires
Two hots, neutral and ground

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.