Knowledge Search
Download document () of 20

BRP30B200R

Eaton BR main breaker loadcenter, Plug-on, 200A,X6,Aluminum, Cover included,NEMA 3R, Metallic, 10 kAIC, BR, 60 circuits, Single pole,30 spaces, Three-wire, Single-phase, Combination, NEMA 3R, Type BR 1-inch breakers,120/240V

General specifications

Product Name
Eaton BR main breaker loadcenter
Catalog Number
BRP30B200R
UPC
786689059347
Product Length/Depth
34.12 in
Product Height
5.5 in
Product Width
14.31 in
Product Weight
22 lb
Warranty
10 year
Certifications
UL 67
UL 50

Product specifications

Type
Plug-on neutral main circuit breaker loadcenter
Amperage Rating
200 A
Bus material
Aluminum
Cover
Cover included
Main circuit breaker
CSR
Number of circuits
60
Number of poles
Single-pole
Number of spaces
30
Phase
Single-phase
Mounting
Combination
Used with
Type BR 1-inch breakers
Voltage rating
120/240 V
Box size
X6
Enclosure
NEMA 3R
Enclosure material
Metallic
Interrupt rating
25 kAIC
Number of wires
3
NEMA rating
NEMA 3R

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.