Knowledge Search
Download document () of 20

BRP30BC100

Eaton BR main breaker loadcenter,100A,X5,Copper,Cover included,NEMA 1,Metallic,10kAIC,BR2100,60 circuits,Single pole,30 spaces,Two hots, a neutral, and a ground,Single-phase,Combination,Type BR 1-inch breakers,120/240V

General specifications

Product Name
Eaton BR main breaker loadcenter
Catalog Number
BRP30BC100
UPC
786689052829
Product Length/Depth
29 in
Product Height
3.88 in
Product Width
14.31 in
Product Weight
27.5 lb
Warranty
10 year
Certifications
UL 67
UL 50

Product specifications

Type
Plug-on neutral main circuit breaker loadcenter
Amperage Rating
100 A
Bus material
Copper
Cover
Cover included
Main circuit breaker
BR2100
Number of circuits
60
Number of poles
Single-pole
Number of spaces
30
Phase
Single-phase
Mounting
Combination
Used with
Type BR 1-inch breakers
Voltage rating
120/240 V
Box size
X5
Enclosure
NEMA 1
Enclosure material
Metallic
Interrupt rating
10 kAIC
Number of wires
Two hots, neutral and ground

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.