Knowledge Search
Download document () of 20

BRP30BC200

Plug-on neutral main circuit breaker loadcenter,200A,X6,Copper,Cover included,NEMA 1,Metallic,25 kAIC,CSR2200,60 circuits,Single pole,30 spaces,Two hots, a neutral, and a ground,Single-phase,Combination,Type BR 1-inch breakers,120/240V

General specifications

Product Name
Eaton BR main breaker loadcenter
Catalog Number
BRP30BC200
UPC
786689052850
Product Length/Depth
34.12 in
Product Height
3.88 in
Product Width
14.31 in
Product Weight
32.6 lb
Warranty
10 year
Certifications
UL 50
UL 67

Product specifications

Type
Plug-on neutral main circuit breaker loadcenter
Amperage Rating
200 A
Bus material
Copper
Cover
Cover included
Main circuit breaker
CSR2200
Number of circuits
60
Number of poles
Single-pole
Number of spaces
30
Phase
Single-phase
Mounting
Combination
Used with
Type BR 1-inch breakers
Voltage rating
120/240 V
Box size
X6
Enclosure
NEMA 1
Enclosure material
Metallic
Interrupt rating
25 kAIC
Number of wires
Two hots, neutral and ground

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.