Knowledge Search
Download document () of 20

BRP40B200

Eaton BR main breaker loadcenter, Ground bar, includes BREQS125 hold-down screw, Plug-on neutral main circuit breaker loadcenter, 200 A, X8, Aluminum, Cover included, NEMA 1, Metallic, 25 kAIC, CSR, 80 circuits, Single pole, 40 spaces

General specifications

Product Name
Eaton BR main breaker loadcenter
Catalog Number
BRP40B200
UPC
786689044053
Product Length/Depth
39 in
Product Height
3.88 in
Product Width
15.5 in
Product Weight
27 lb
Warranty
10 year
Certifications
UL 67
UL 50

Product specifications

Special features
Ground bar, includes BREQS125 hold-down screw
Type
Plug-on neutral main circuit breaker loadcenter
Amperage Rating
200 A
Bus material
Aluminum
Cover
Cover included
Main circuit breaker
CSR
Number of circuits
80
Number of poles
Single-pole
Number of spaces
40
Phase
Single-phase
Mounting
Combination
Used with
Type BR 1-inch breakers
Voltage rating
120/240 V
Box size
X8
Enclosure
NEMA 1
Enclosure material
Metallic
Interrupt rating
25 kAIC
NEMA rating
NEMA 1

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.