Knowledge Search
Download document () of 20

BRP40B200V25

Value pack,Plug-on neutral main circuit breaker loadcenter,200A,X8,Aluminum,Cover included,NEMA 1,Metallic,25 kAIC,CSR,80 circuits,Single pole,40 spaces,Two hots, a neutral, and a ground,Single-phase,#6-2/0 AWG Cu/Al,Combination,NEMA 1,Type

General specifications

Product Name
Eaton BR main breaker loadcenter
Catalog Number
BRP40B200V25
UPC
786689055288
Product Length/Depth
39 in
Product Height
3.88 in
Product Width
14.31 in
Product Weight
36.4 lb
Warranty
10 year
Certifications
UL 67
UL 50

Product specifications

Special features
Value pack
Type
Plug-on neutral main circuit breaker loadcenter
Amperage Rating
200 A
Bus material
Aluminum
Cover
Cover included
Main circuit breaker
CSR
Number of circuits
80
Number of poles
Single-pole
Number of spaces
40
Phase
Single-phase
Wire size
#6-2/0 AWG Cu/Al
Mounting
Combination
Used with
Type BR 1-inch breakers
Voltage rating
120/240 V
Box size
X8
Enclosure
NEMA 1
Enclosure material
Metallic
Interrupt rating
25 kAIC
Number of wires
Two hots, neutral and ground
NEMA rating
NEMA 1

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.