Knowledge Search
Download document () of 20

BRP42BC225

Plug-on neutral main circuit breaker loadcenter,225A,X8,Copper,Cover included,NEMA 1,Metallic,25kAIC,CSR2225,84 circuits,Single pole,42 spaces,Two hots, a neutral and a ground,Single-phase,#6-1/0 AWG Cu/Al,25,Kilo Ampere,25kAIC,Gray,Combina

General specifications

Product Name
Eaton BR main breaker loadcenter
Catalog Number
BRP42BC225
UPC
786689055035
Product Length/Depth
45 in
Product Height
3.88 in
Product Width
14.31 in
Product Weight
39.5 lb
Warranty
10 year
Certifications
UL 67
UL 50

Product specifications

Special features
Main circuit breaker
Type
Plug-on neutral main circuit breaker loadcenter
Amperage Rating
225 A
Bus material
Copper
Cover
Cover included
Main circuit breaker
CSR2225
Number of circuits
84
Number of poles
Single-pole
Number of spaces
42
Phase
Single-phase
Wire size
#6-1/0 AWG Cu/Al
Accessories
copper bus
Bus Rating
25 kA
Enclosure color
Gray
Mounting
Combination
Used with
Type BR 1-inch breakers
Voltage rating
120/240 V
Box size
X8
Enclosure
NEMA 1
Enclosure material
Metallic
Interrupt rating
25 kAIC
Number of wires
Two hots, neutral and ground
Circuit breaker rating
25 kAIC
NEMA rating
NEMA 1
Quantity
1

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.