Knowledge Search
Download document () of 20

BRP42LC225

Eaton Eaton BR main lug loadcenter,Main Lug Only,225 A,X8,Copper,Gray, NEMA 1,Metallic,10kAIC,BR,Surface,flush,NEMA 1,84 Circuits,42 Spaces,Single-phase,120/240V,#1-300kcmil

General specifications

Product Name
Eaton BR main lug loadcenter
Catalog Number
BRP42LC225
UPC
786689055042
Product Length/Depth
39 in
Product Height
3.88 in
Product Width
14.31 in
Product Weight
37.4 lb
Warranty
10 year
Certifications
UL 67
UL 50

Product specifications

Special features
Main Lug Only
Type
Main Lug Only
Amperage Rating
225 A
Bus material
Copper
Cover
Cover included
Main circuit breaker
BR
Mounting
Surface, flush
Number of circuits
84
Number of poles
Single-pole
Number of spaces
42
Phase
Single-phase
Used with
BR
Voltage rating
120/240V
Wire size
#1 AWG-300 kcmil
Box size
X8
Color
Gray
Enclosure
NEMA 1
Enclosure material
Metallic
Interrupt rating
10 kAIC
NEMA rating
NEMA 1
Number of wires
Two hots, neutral and ground
Quantity
1

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.