Knowledge Search
Download document () of 20

BRPHDGENCSR

Eaton BR hold-down kit, PON Accessories - for Generator Breaker with BRPMIKCSR Interlock

General specifications

Product Name
Eaton BR hold-down kit
Catalog Number
BRPHDGENCSR
UPC
786689369040
Product Length/Depth
1.5 in
Product Height
0.5 in
Product Width
1.75 in
Product Weight
0.03 lb
Certifications
UL Listed

Product specifications

Type
Hold-down kit
Used with
BR PON Loadcenters

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.