Knowledge Search
Download document () of 20

BRPL200

Eaton PON Accessories - Main Lug Kit,200 A

General specifications

Product Name
Eaton BR main lug kit
Catalog Number
BRPL200
UPC
786689053666
Product Length/Depth
6.1 in
Product Height
1.1 in
Product Width
4.4 in
Product Weight
0.4 lb
Certifications
Contact Manufacturer

Product specifications

Type
Main lug kit
Amperage Rating
200 A

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.