Knowledge Search
Download document () of 20

BRPMIKBR

Eaton PON Accessories - BR Plug-on Neutral Mechanical Interlock Backfed,Plug-on neutral mechanical interlock,125 A

General specifications

Product Name
Eaton BR interlock
Catalog Number
BRPMIKBR
UPC
786689053918
Product Length/Depth
5 in
Product Height
0.7 in
Product Width
5 in
Product Weight
1.1 lb
Certifications
Contact Manufacturer

Product specifications

Special features
USED WITH LEGACY (NON-PLUG ON NEUTRAL) BR BACKFED LOADCENTERS
Type
Interlock
Amperage Rating
125 A
Used with
LEGACY (NON-PLUG ON NEUTRAL) BR BACKFED LOADCENTERS

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.