Knowledge Search
Download document () of 20

BRPMIKCSRP

Eaton PON Accessories - BR Plug-on Neutral Interlock Bulk Pack,Bulk pack,Plug-on neutral interlock,225 A,BR

General specifications

Product Name
Eaton BR interlock
Catalog Number
BRPMIKCSRP
UPC
786689053949
Product Length/Depth
5 in
Product Height
0.7 in
Product Width
7 in
Product Weight
1.1 lb
Certifications
Contact Manufacturer

Product specifications

Type
Interlock
Amperage Rating
225 A

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.