Knowledge Search
Download document () of 20

BRSF125

Eaton Field Installation Kits and Parts,Requires (2) 1 in spaces,Main and sub-feed lug blocks,125 A,Two-pole,#8-2/0 AWG Cu/Al

General specifications

Product Name
Eaton BR sub feed lug
Catalog Number
BRSF125
UPC
786676001762
Product Length/Depth
1 in
Product Height
1 in
Product Width
1 in
Product Weight
1 lb
Warranty
10 year
Certifications
UL Listed
Catalog Notes
(2) 1 in spaces needed

Product specifications

Special features
Requires (2) 1 in spaces
Type
Sub feed lug
Amperage Rating
125 A
Number of poles
Two-pole
Wire size
#8-2/0 AWG Cu/Al

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.