Knowledge Search
Download document () of 20
Discontinued

BRSUR4040B200

Eaton BR surge loadcenter,Factory integrated surge,Main circuit breaker,200 A,L2,Aluminum,Cover included,NEMA 1,Metallic,25 kAIC,BWH,Combination,40/40 Circuits,40 Spaces,Three-wire,Single-phase,120/240 V

General specifications

Product Name
Eaton BR surge loadcenter
Catalog Number
BRSUR4040B200
UPC
782116417148
Product Length/Depth
3.88 in
Product Height
45 in
Product Width
14.31 in
Product Weight
45 lb
Warranty
10 year
Certifications
UL 67
UL 50

Product specifications

Special features
Factory integrated surge
Type
Main circuit breaker
Amperage Rating
200 A
Bus material
Aluminum
Cover
Cover included
Main circuit breaker
BWH
Mounting
Combination
Number of circuits
40
Number of spaces
40
Phase
Single-phase
Voltage rating
120/240 V
Box size
L2
Enclosure
NEMA 1
Enclosure material
Metallic
Interrupt rating
25 kAIC
Number of wires
3

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.