Download document () of 20
We make what matters work*

BW2

Eaton B-Line series all threaded rod and drop wire supports, Conduit and cable, Flange, 1" Height, 1" Length, 1" Width, 0.03lbs, Rod and wire fasteners, .13" Min mount size, .38" Max mount size, #10-24 or .25" rod size

General specifications

Product Name
Eaton B-Line series rod and wire fastener
Catalog Number
BW2
UPC
781011197001
Product Length/Depth
1 in
Product Height
1 in
Product Width
1 in
Product Weight
0.03 lb
Certifications
UL Listed
Product Type
Rod and wire fastener

Specifications

Mounting dimensions - min
0.13
Mounting dimensions - max
0.38

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.