Knowledge Search
Download document () of 20

BX38

Eaton Crouse-Hinds series AC/MC set screw type connector, AC/MC , Zinc die cast, Oval, 3/8"

General specifications

Product Name
Eaton Crouse-Hinds series AC/MC set screw type connector
Catalog Number
BX38
UPC
662277006514
Product Length/Depth
1.08 in
Product Height
1.23 in
Product Width
0.79 in
Product Weight
0.05 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Conduit type
AC/MC
Style
Set screw
Material
Zinc die cast
Trade size
3/8"
Shape
Oval

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.