Knowledge Search
Download document () of 20

C0003P7GB

Eaton Type AP industrial control transformer, Copper windings, None, 115°C, Industrial control transformer, 3000 VA, 416A, Bottom mounted, AP, 133, 240 x 480 V, 120/240 V

General specifications

Product Name
Eaton Type AP industrial control transformer
Catalog Number
C0003P7GB
UPC
786680184956
Product Length/Depth
8.819 in
Product Height
8.937 in
Product Width
9.567 in
Product Weight
51 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Certifications
UL Recognized
Catalog Notes
Resin encapsulated, 60 Hz operation, 180°C insulation system, Convenient screw-type terminal board

Physical Attributes

Coil material
Copper windings
Design
AP
Frame
133
Tap size
None
Wiring connection
416A

Performance Ratings

Primary voltage
240 x 480 V
Temperature rating
115°C
Volt ampere rating
3000 VA
Secondary voltage
120/240 V

Miscellaneous

Modification 1
Bottom mounted

Export product specification