Knowledge Search
Download document () of 20

C0005P7GB

Eaton Type AP industrial control transformer, pv: 240 x 480v, taps: none, sv: 120/240v, 115°c, 5000 va, cu magnet wire, frame: 99

General specifications

Product Name
Eaton Type AP industrial control transformer
Catalog Number
C0005P7GB
UPC
786680182013
Product Length/Depth
8.701 in
Product Height
10.748 in
Product Width
10.748 in
Product Weight
109 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Certifications
UL Recognized
Catalog Notes
Resin encapsulated, 60 Hz operation, 180°C insulation system, Convenient screw-type terminal board

Physical Attributes

Coil material
Copper windings
Design
AP
Frame
99
Tap size
None
Wiring connection
416A

Performance Ratings

Primary voltage
240 x 480 V
Temperature rating
115°C
Volt ampere rating
5000 VA
Secondary voltage
120/240 V

Miscellaneous

Modification 1
Bottom mounted

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.