Knowledge Search
Download document () of 20

C0005P8DSES

Eaton Type AP industrial control transformer, pv: 440v, taps: 2 at +2.5% fcan, 2 at -2.5% fcbn, sv: 110/220v, 115°c, 5000 va, cu magnet wire, elec. shield, frame: 256

General specifications

Product Name
Eaton Type AP industrial control transformer
Catalog Number
C0005P8DSES
UPC
782114889442
Product Length/Depth
8.701 in
Product Height
12 in
Product Width
11 in
Product Weight
106 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Compliances
RoHS Compliant
Certifications
UL Recognized
Catalog Notes
Resin encapsulated, 60 Hz operation, 180°C insulation system, Convenient screw-type terminal board

Physical Attributes

Coil material
Copper windings
Design
AP
Frame
256
Tap size
2 at +2.5% FCAN, 2 at -2.5% FCBN
Wiring connection
405E

Performance Ratings

Primary voltage
440 V
Temperature rating
115°C
Volt ampere rating
5000 VA
Secondary voltage
110/220 V

Miscellaneous

Modification 1
Side/wall mounted
Special features
Electrostatically shielded

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.