Knowledge Search
Download document () of 20

C22-D-R-K01-P62

Eaton, 22.5 mm RQM Compact Pushbutton,Red,Plastic Actuator,Silver bezel,1.0 m flying lead wire,1NC,IP65, IP67, IP69K,Non-illuminated,Flush mounting,NEMA 4X, 13,5,000,000 operations,Momentary,22.5 mm,Flush Pushbutton,C22 Series

General specifications

Product Name
Eaton C22 compact pushbutton
Catalog Number
C22-D-R-K01-P62
EAN
4015081811656
Product Length/Depth
41.81 in
Product Height
1.18 in
Product Width
1.18 in
Product Weight
0.10528 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Compliances
DIN VDE 0600
Certifications
EN 60947
IEC 60947
CSA Certified
UL Listed
Product Type
Compact pushbutton

Product specifications

Type
Compact pushbutton
Actuator color
Red
Bezel
Silver
Actuator function
Momentary
Enclosure
IP67
IP69K
IP65
Actuator material
Plastic
Operating mode
Momentary
Contact configuration
1 NC
Illumination
Non-illuminated
Series
C22
Operating cycles
5 million
Mounting method
Flush
Degree of protection
NEMA 13
NEMA 4X
Product category
Flush pushbutton
Size
22.5 mm

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.