Knowledge Search
Download document () of 20
We make what matters work*

C22-DL-R-K01-24

Eaton C22, 22.5 mm Compact Pushbutton, Illuminated, Button, LED, Silver Bezel, Flush, Momentary, Button: Red, 1NC, 44 Vac/vd

General specifications

Product Name
Eaton C22 compact pushbutton
Catalog Number
C22-DL-R-K01-24
EAN
4015081334469
Product Length/Depth
54.6 in
Product Height
1.17 in
Product Width
54.6 in
Product Weight
0.1 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Compliances
DIN VDE 0600
Certifications
UL Listed
IEC 60947
EN 60947
CSA Certified
Product Type
Compact pushbutton

Product specifications

Type
Pushbutton
Bezel
Silver
Actuator function
Momentary
Indicator type
LED
Button color
Red
Actuator
Flush button
Contact configuration
1 NC
Illumination
Illuminated
Series
C22
Voltage rating
24 Vac/dc
Color
Red
Size
22.5 mm

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.