Knowledge Search
Download document () of 20
We make what matters work*

C22-L-R-120

Eaton C22 compact pushbutton, Indicating Light, Red, Illuminated, LED, 120 V

General specifications

Product Name
Eaton C22 compact pushbutton
Catalog Number
C22-L-R-120
EAN
4015081194506
Product Length/Depth
2 in
Product Height
0.5 in
Product Width
0.5 in
Product Weight
0.06 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Compliances
DIN VDE 0600
Certifications
EN 60947
UL Listed
IEC 60947
CSA Certified
Product Type
Compact pushbutton

Product specifications

Type
Indicating Light
Bezel
Flush indicating light
Voltage rating
120 V
Illumination
Illuminated
Series
C22
Size
22.5 mm
Button color
Red
Indicators
LED
Color
Red

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.