Knowledge Search
Download document () of 20
We make what matters work*

C22-L-R-24-P3

Eaton, 22.5 mm RQM Compact Pushbutton,Indicating light,Red Actuator,Silver bezel,0.5 m M12, 4-pole wire,IP65, IP67, IP69K,Illuminated,Red,LED,24 Vac/Vdc Light Unit,Flush mounting,NEMA 4X, 13,22.5 mm,Flush Pushbutton,C22 Series

General specifications

Product Name
Eaton C22 compact pushbutton
Catalog Number
C22-L-R-24-P3
EAN
4015081764884
Product Length/Depth
9 in
Product Height
1 in
Product Width
6 in
Product Weight
0.1 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Compliances
DIN VDE 0600
Certifications
EN 60947
IEC 60947
CSA Certified
UL Listed
Product Type
Compact pushbutton

Product specifications

Special features
Indicating light
Type
Compact pushbutton
Actuator color
Red
Bezel
Silver
Enclosure
IP67
IP65
IP69K
Illumination
Illuminated
Series
C22
Light unit type
LED
Light unit voltage
24 Vac/dc
Lens color
Red
Mounting method
Flush
Degree of protection
NEMA 4X
NEMA 13
Product category
Flush pushbutton
Size
22.5 mm

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.