Knowledge Search
Download document () of 20
We make what matters work*
To be discontinued

C22S-DH-R-X0-K02

Eaton C22 compact pushbutton C22, 22.5 mm Compact Pushbutton, Non-Illuminated, Button, Button: Black Bezel, Extended, Momentary, Button: Red, X0 Etching, 2NC

General specifications

Product Name
Eaton C22 compact pushbutton
Catalog Number
C22S-DH-R-X0-K02
EAN
4015081193271
Product Length/Depth
1.17 in
Product Height
2.4 in
Product Width
1.17 in
Product Weight
0.1 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Compliances
DIN VDE 0600
Certifications
EN 60947
CSA Certified
IEC 60947
UL Listed
Product Type
Compact pushbutton

Product specifications

Type
Pushbutton
Bezel
Black
Actuator function
Momentary
Button color
Red
Actuator
Extended button
Contact configuration
2 NC
Illumination
Non-illuminated
Series
C22
Etching code
X0
Color
Red
Size
22.5 mm

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.