Knowledge Search
Download document () of 20

C25CNB125T

Eaton definite purpose contactor, Quick, 25A, 208-240 Vac, 50/60 Hz, Open with metal mounting plate, Compact, single-pole w/shunt, 25A, Contactor, Single-pole, 35A, Binding head screw and quick connect terminals

General specifications

Product Name
Eaton definite purpose contactor
Catalog Number
C25CNB125T
UPC
786685116204
Product Length/Depth
2.32 in
Product Height
3.19 in
Product Width
1.97 in
Product Weight
0.6 lb
Warranty
1 year
Compliances
RoHS Compliant
Certifications
CSA Certified
UL Recognized
Product Type
Definite purpose contactor

Product specifications

Amperage Rating
25A
Number of poles
Single-pole
Type
Non-reversing
Coil
24 Vac, 50/60 Hz
Enclosure
Open with metal mounting plate
Frame size
Compact, single-pole with shunt
Inductive full load
25 A
Model
Contactor
Resistive load
35 A
Terminals
Binding head screw and quick connect terminals (side-by-side)
Connection
Quick

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.