Knowledge Search
Download document () of 20

C25DND325C-GL

Eaton definite purpose contactor, Mounting plate, Quick, Pressure plate quick connect (side-by-side), 440-480 Vac, 50/60 Hz, Open with metal mounting plate, 15-50A, two- and three-pole, Contactor, Three-pole, Global listed, Non-reversing

General specifications

Product Name
Eaton definite purpose contactor
Catalog Number
C25DND325C-GL
UPC
786685696041
Product Length/Depth
3.35 in
Product Height
3.75 in
Product Width
2.4 in
Product Weight
1.19 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Compliances
RoHS Compliant
CE Marked
Certifications
CSA Certified
UL Listed file E1491 (Guide Number NLDX2)
Product Type
Definite purpose contactor

Product specifications

Accessories
Mounting plate
Number of poles
Three-pole
Options
Global listed
Type
Non-reversing
Auxiliary contacts
Pressure plate quick connect (side-by-side)
Coil voltage
440-480 Vac, 50/60 Hz
Enclosure
Open with metal mounting plate
Frame size
15-50 A, two-pole and three-pole
Model
Contactor
Series
D1
Terminals
Screw
Connection
Quick

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.