Knowledge Search
Download document () of 20

C25ENF440C

Eaton definite purpose contactor, Quick, 40A, 440-480 Vac, 50/60 Hz, Open with metal mounting plate, 15-50A, two- and three-pole, 40A,Four-pole, 50A, Box lugs (posidrive setscrew) and quick connect terminals (side-by-side), Non-reversing

General specifications

Product Name
Eaton definite purpose contactor
Catalog Number
C25ENF440C
UPC
782113556741
Product Length/Depth
3.38 in
Product Height
3.75 in
Product Width
2.68 in
Product Weight
2.11 lb
Warranty
1 year
Compliances
RoHS Compliant
Certifications
UL Recognized
CSA Certified
Catalog Notes
Resitive Load rating per pole
Product Type
Definite purpose contactor

Product specifications

Amperage Rating
40A
Number of poles
Four-pole
Type
Non-reversing
Coil
440-480 Vac, 50/60 Hz
Enclosure
Open with metal mounting plate
Frame size
15-50 A, two-pole and three-pole
Inductive full load
40 A
Model
Contactor
Resistive load
50 A
Terminals
Box lugs (posidrive setscrew) and quick connect terminals (side-by-side)
Connection
Quick

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.