Knowledge Search
Download document () of 20

C25FNF360T

DC DP CONTACTOR 30 AMP, Quick,Box lugs (posidrive setscrew) and quick connect terminals , Non-reversing

General specifications

Product Name
Eaton definite purpose contactor
Catalog Number
C25FNF360T
UPC
782113476155
Product Length/Depth
3.97 in
Product Height
3.75 in
Product Width
2.63 in
Product Weight
2.65 lb
Warranty
1 year
Compliances
RoHS Compliant
Certifications
CSA Certified
UL Recognized
Catalog Notes
Resitive Load rating per pole
Product Type
Definite purpose contactor

Product specifications

Amperage Rating
75A
Number of poles
Three-pole
Type
Non-reversing
Coil
110-120 Vac, 50/60 Hz
Contact configuration
1 NO, 1 NC
Enclosure
Open with metal mounting plate
Frame size
15-50 A, two-pole and three-pole
Inductive full load
75 A
Model
Contactor
Resistive load
90 A
Terminals
Box lugs (posidrive setscrew) and quick connect terminals (side-by-side)
Connection
Quick

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.