Knowledge Search
Download document () of 20

C25FNF375C

Eaton definite purpose contactor, Quick, 300A, 110-120 Vac, 50/60 Hz, 1NO, 1NC, Open with metal mounting plate, 15-50A, two- and three-pole, 300A, Contactor, Three-pole, 300A, Box lugs (posidrive setscrew), Non-reversing

General specifications

Product Name
Eaton definite purpose contactor
Catalog Number
C25FNF375C
UPC
782114623640
Product Length/Depth
3.97 in
Product Height
3.75 in
Product Width
2.63 in
Product Weight
1 lb
Warranty
1 year
Compliances
RoHS Compliant
Certifications
UL Recognized
CSA Certified
Product Type
Definite purpose contactor

Product specifications

Amperage Rating
60A
Number of poles
Three-pole
Type
Definite Purpose Control Contactor
Auxiliary contacts
1 NO, 1 NC
Coil
110-120 Vac, 50/60 Hz
Enclosure
Open with metal mounting plate
Frame size
15-50 A, two-pole and three-pole
Inductive full load
75 A
Model
Contactor
Resistive load
90 A
Terminals
Box lugs (posidrive setscrew) and quick connect terminals (side-by-side)
Connection
Quick

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.