Knowledge Search
Download document () of 20

C320KA6

Auxiliary Contact, 2NO-2NC, Used With Freedom Series Contactors and Starter, NEMA Size 6-7

General specifications

Product Name
Eaton Freedom NEMA auxiliary contact
Catalog Number
C320KA6
UPC
782113392110
Product Length/Depth
3.9 in
Product Height
1.1 in
Product Width
3.2 in
Product Weight
0.2 lb
Warranty
1 year
Certifications
cUL Listed
Product Type
Accessory

Product specifications

Used with
NEMA Size 6-7 Contactors and Starters
Accessories
Freedom NEMA
Series
Freedom
Size
NEMA size 8, IEC size Z

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.