Knowledge Search
Download document () of 20
We make what matters work*

C320KGD5

NCI Interlock, Side Mounted Auxiliary Contact, Used w/ NEMA-1-2, CN35-G, IEC Size G-K, Freedom Type

General specifications

Product Name
Eaton Freedom NEMA auxiliary contact
Catalog Number
C320KGD5
UPC
782114023327
Product Length/Depth
3.9 in
Product Height
1.2 in
Product Width
2.5 in
Product Weight
0.05 lb
Warranty
1 year
Certifications
cUL Listed
Product Type
Accessory

Product specifications

Used with
Used on Starters and Contactors
Mounting method
Side
Special features
Used on Starters and Contactors
Series
Freedom

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.