Knowledge Search
Download document () of 20

C320KGS41

Eaton Freedom NEMA auxiliary contact, Freedom Accessory, Base auxiliary contact, Used on Starter and Contactors, NO circuit, NEMA Sizes 4-5, IEC Sizes P-S

General specifications

Product Name
Eaton Freedom NEMA auxiliary contact
Catalog Number
C320KGS41
UPC
782113629308
Product Length/Depth
4.4 in
Product Height
3.3 in
Product Width
3.3 in
Product Weight
0.3 lb
Warranty
1 year
Certifications
cUL Listed
Product Type
Accessory

Product specifications

Used with
Used on Starters and Contactors
Contact configuration
NO
Series
Freedom
Size
NEMA sizes 4 - 5, IEC sizes P - S

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.