Knowledge Search
Download document () of 20

C320KGS5

Eaton Freedom NEMA auxiliary contact, Used on Starter and Contactors, 2NC contacts, Side mounting

General specifications

Product Name
Eaton Freedom NEMA auxiliary contact
Catalog Number
C320KGS5
UPC
782113413525
Product Length/Depth
2.5 in
Product Height
4 in
Product Width
1.2 in
Product Weight
0.1 lb
Warranty
1 year
Certifications
cUL Listed
Catalog Notes
NCI = Normally Closed early opening designed for use in reversing applications. EC = Early Closing. LO = Late Opening.
Product Type
Accessory

Product specifications

Used with
Used on Starters and Contactors
Accessories
Freedom NEMA
Mounting method
Side
Contact configuration
2 NC
Series
Freedom

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.