Knowledge Search
Download document () of 20
We make what matters work*

C320PRP1

C30 Accessory, Power pole, Used with C30 Lighting Contactor, Single-pole

General specifications

Product Name
Eaton Freedom NEMA power pole
Catalog Number
C320PRP1
UPC
782116124596
Product Length/Depth
5 in
Product Height
3.75 in
Product Width
1.5 in
Product Weight
0.27 lb
Warranty
1 year
Certifications
cUL Listed
Catalog Notes
The C30CNM contactor accepts up to a maximum six single- or two-pole (or combinations) power poles.
Product Type
Accessory

Product specifications

Used with
Used with C30 Lighting Contactor
Type
Accessory

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.