Knowledge Search
Download document () of 20

C320SNP11

Eaton definite purpose motor control auxiliary contact, 1NO1NC SPDT SDE MNT -15-75 AMP DPCNTr, Snap Switch Design Side Mounted Auxiliary Contact, Open with metal mounting plate, 1NO-1NC-

General specifications

Product Name
Eaton definite purpose motor control auxiliary contact
Catalog Number
C320SNP11
UPC
782116175390
Product Length/Depth
2.1 in
Product Height
1.8 in
Product Width
1.2 in
Product Weight
0.2 lb
Warranty
1 year
Certifications
UL/CUL listed
Catalog Notes
For 15-75A Contactors Only
Product Type
Motor control accessory

Product specifications

Mounting
Side
Type
Accessory
Contact configuration
1 NO, 1 NC
Enclosure
Open with metal mounting plate

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.